Schweitzer Engineering Laboratories

Newsroom

Aug 18, 2021

Enclosure Now Available for SEL-FLT and SEL-FLR Fault and Load Transmitter and Receiver System

Schweitzer Engineering Laboratories has released an enclosure for the SEL-FLT and SEL-FLR Fault and Load Transmitter and Receiver System. This system improves distribution system reliability through accurate fault indication and load monitoring.

The fiberglass enclosure has a built-in mounting bracket and is prewired with common components necessary for quickly deploying the system in pole-mount applications. It contains an SEL-FLR Fault and Load Receiver, an uninterruptible power supply and other related equipment to provide power and connectivity with SEL-FLT Fault and Load Transmitters located within the receiver’s line of sight. It also features a front-facing Ethernet jack panel, surge-arrested external antenna ports and DIN-rail space to self-install other equipment.

Additional enclosure options include a preinstalled SEL-3061 Cellular Router to provide secure communications over public cellular networks to SCADA and low-profile antennas with cables and mounting brackets for additional installation flexibility.

To learn more, visit the product webpage.

Back to Newsroom 
Featured Stories

Press Release

SEL Announces 2025-2026 Scholarship Recipients

Corporate

SEL Receives Purdue Senior Design Partner of the Year Award

Corporate

SEL Technical Experts Recognized for Contributions to Industry

  • SEL Raises Starting Hourly Wage to $20
  • SEL develops a land mobile radio solution that protects first responders

Contact Us

Corporate News

Kate Wilhite

+1.509.592.5109info@selinc.com
Follow