Sales News
SEL-735 Meter Is a Better Choice Than a Schneider ION Meter
SEL customers are seeking better alternatives for power quality and revenue metering for their growing metering needs and replacing aged and unsupported meters. The SEL-735 Power Quality and Revenue Meter combines power quality capabilities with exceptional revenue metering accuracy at an economical price.
Additionally, the SEL-735 serves as a reliable replacement solution for popular Schneider ION 9000 and ION 8650 meters. The SEL-735 performance, high-accuracy metering, and reliable power quality metering and reporting make it the ideal replacement. The SEL-735 is more accurate, more cost-effective, and easier to use than the ION meters. It also has a longer lifespan and better customer service. Additionally, the SEL-735 features load profile data collection and waveform capture capabilities.
Key points from the document Replace the Schneider ION meter with the SEL-735 Power Quality and Revenue Meter are as follows.
Feature | SEL-735 | ION 9000 |
---|---|---|
Accuracy | Exceeds ANSI and IEC standards | Meets |
Price | $5,000.00 or less, depending on options | Typically, $7,500.00 to $15,000.00 |
Lead time | 5 days | Weeks |
User Interface | Color touchscreen, customizable | Complicated |
Ease of use | Familiar acSELerator QuickSet software | SE PME software |
Settings configuration | Easy with QuickSet | Requires PC connection |
Communication | PC optional | PC required for settings |
Product life | 25 years expected | 15 years, display only 10 years |
For questions, please contact Richard Kirby or Eddie Schweitzer.