Dependable Computers for
Extreme Environments

Dependable Computers

 

When downtime isn’t an option, SEL dependable computers are your solution. They’re designed differently than typical computers—for a good reason. These computers can withstand extreme temperatures from –40° to +75°C. They survive shock, vibration, and electromagnetic interference events. They have the computing power to ensure critical processes don’t shut down and a design that delivers proven reliability metrics, like an over-100-year mean time between failures (MTBF).

They are true industrial computers, and we designed them for you.

Computers - Group View

SEL-3355 Computer Design and Testing

Video Player is loading.
0:00
/
0:30
Loaded: 0%
0:00
Progress: 0%
Stream TypeLIVE
-0:30
 
1x

SEL-3355 (Front View)

3355FrontVisual

SEL-3355 (Rear View)

SEL-3355 Back View

SEL-3360S (Front View)

SEL-3360S Front View

SEL-3360S (Rear View)

SEL-3360S Back View

SEL-3360E (Front View)

SEL-3360E Front View

SEL-3360E (Rear View)

SEL-3360E Back View

IT’S WHAT’S INSIDE THAT COUNTS

Critical processes like yours require industrial-strength computing for high availability and reliability. But no matter how tough or industrial a computer looks on the outside, it’s the quality of the design and components on the inside that matters. That’s why SEL dependable computers stand out from the rest.

Each component is carefully selected for durability in industrial environments. Error-correcting code (ECC) RAM checks for bit errors and immediately corrects them to help prevent computer system crashes. And, multiple hot-swappable single-level cell (SLC) solid-state drives (SSDs) provide reliable and redundant storage.

Storage and RAM

IF IT MOVES, WE DIDN’T INCLUDE IT

Fans, vents, and other moving parts in typical industrial computers pull in dirt and dust that contaminate system components, causing them to overheat and fail.

Good thing SEL dependable computers aren’t typical.

Their advanced thermal design eliminates all moving parts, fans, and vents so there’s nothing to wear out, overheat, or fail. Instead, SEL dependable computers use patented copper heat pipe technology, which means you can run these computers at higher operating temperatures without sacrificing reliability or performance. That’s how you get ten times the reliability of typical computers and consistent system uptime.

No Moving Parts

TESTED TO THE EXTREME TO OPERATE IN THE EXTREME

Shock. Electromagnetic interference. Extreme temperatures. Your work environment is unlike any other, and that’s why an industrial-strength SEL dependable computer is necessary. They are proven to defy challenging environmental factors to keep your processes running.

Before they ever reach you, we test each computer to operate without error in 15 g vibration, seismic, and shock events. We test them to operate in 15 kV electrostatic discharge (ESD) events and other electrical surges. And, we put them through hours of thermal testing to verify their operation in –40° to +75°C temperatures and 95 percent humidity.

Testing and Environmental Screening

WE’RE HERE FOR YOU

We understand how critical your processes are and what downtime means for your business. That’s why your SEL dependable computer comes with our ten-year warranty at no extra charge. Even better? All of your support comes from our industry-experienced, fully-trained application engineers who know exactly how to help you.

10 Year Warranty

Request Information

Flyer

Video