html{display:none} Metering Solutions | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      Metering Solutions

      Pinpoint Disturbances and Accurately Account for Every Watt

      Metering Solutions

      SEL metering solutions offer leading power quality capabilities with exceptional revenue metering accuracy at an economical price. Combining SEL meters with acSELerator Meter Reports SEL-5630 Software helps you support system optimization by trending energy usage, identifying peak demands, and helping locate power quality disturbances. Industry standard communications deliver critical and historical information to virtually any communications system in substations, industries, or power plants.

      We provide best-in-class solutions backed by a standard ten-year warranty, including hardware, reporting software, mounting solutions, and engineering services for advanced monitoring and control. Our prewired solutions reduce shop and field time and provide a secure housing with plenty of room for accessories.

      Request a Follow-Up

      *Required

      Request a Follow-Up


      Ensure Accurate Revenue Metering
      Exceed ANSI C12.20 0.1 accuracy class and IEC 62053-22 0.2 accuracy class requirements with bidirectional, full four-quadrant energy metering for generation, interchange, transmission, distribution, or industrial applications. Many new metering installations, such as distributed generation, operate over a wide current range. The SEL-735 Power Quality and Revenue Meter accurately reports energy even in the presence of harmonics and distorted waveforms and provides high accuracy over an extended operating range.

      Advanced Data Logging
      Collect billing data with a simple-to-use load profile recorder that captures years of data. Independent load profile recorders in the SEL-735 allow simultaneous meter and power quality logging of up to 512 analog channels for up to 20 years. SEL meters trend averages, minimums, maximums, changes, and snapshots at a rate as often as every three seconds.

      Measure and Report Reliable Power Quality Indicators
      Ensure precise and reliable measurements with IEC 61000-4-30 Class A power quality compliance. The SEL-735 measures harmonics, interharmonics, flicker, power factor, voltage disturbances, K-factor, and other key power quality indicators. It can record 10,000 oscillography events with programmable trigger conditions, such as a voltage interruption. Enabled from the factory, the voltage, sag, swell, and interruption (VSSI) recorder time-stamps voltage excursions with up to 1 ms resolution and records indefinitely using an adaptive sampling rate.

      Retrofit Installations Easily
      Reduce wiring and connections by replacing socket meters with the SEL-735. Standard connector blocks make interconnections simple. We also offer prewired solutions that save time and provide a secure housing, including room for accessories. You can mount an SEL meter on a wall, in an indoor enclosure, outdoors, or on a swing bracket, panel, cabinet, or rack. For a novel draw-out solution, we also offer an Easily Extractable Meter (EXM) option.

      Organize, Optimize, and Visualize Site-Wide Data
      Meter Reports retrieves site-wide data and displays it for analysis. The software generates charts and reports and can help you manage data to drive planning, operations, and billing decisions.

      Improve Grid Operation

      Metering Solutions-improve

      Improve reliability and enhance the integration of variable resources into the bulk power system. Meters installed at renewable energy generation points can provide fast streams of accurate synchrophasor data to the system operator. The SEL-735 includes the latest version of the synchrophasor standard, IEEE C37.118-2011 Class P, which makes it ideal for applications requiring fast response times under dynamic conditions.

      Communicate Intertie Data Securely

      Metering Solutions-communicate

      Share intertie data and limit privileges to read-only access using the SEL-3620 Ethernet Security Gateway. Alternately, you can choose the SEL Remote Intelligent Gateway (RIG) solution for read and control access. The SEL-3530 Real-Time Automation Controller (RTAC) allows the independent system operator (ISO) to access plant information for generation control.

      Automate Data Collection

      Metering Solutions-Automate

      Meter Reports Software provides charts and reports to visualize the consumption of energy. With this information, operators can avoid peak demands and optimize a schedule that moves overlapping electric processes to off-peak hours. Automated data collection improves efficiency by eliminating the need to manually collect data from field devices. To streamline the process, acSELerator Team SEL-5045 Software identifies new reports, downloads them, and stores the information.

      Reduce System Downtime

      Metering Solutions-reduce

      The ITI (CBEMA) curves and detailed voltage event graphs can help both plant operators and power producers resolve issues before they affect consumers. The ITI curve classifies voltage events to indicate disturbance severities that cause malfunctions, such as insulation failure, overvoltage trips, or load dropout. Critical information is directly accessible at the control center with SCADA-ready SEL meters. Up to ten simultaneous communications sessions provide real-time data, enabling operators to respond quickly to disturbances, reclosing events, alarms, and device failures.

      Videos

      How a Data Center Achieves Utility-Grade Metering

      Synchrophasors Help Integrate Solar Generation

      Video Playlists

      Metering How-to Videos

      • How to Use SEL-735 WAVE VIEW
      • How to Install SEL-735 Power Quality and Revenue Meter
      • How to Set SEL-735 Power Quality and Revenue Meter
      • How to Set the SEL-735 Meter for Itron MV-90 Communication
      • How to Set the SEL-735 Meter With DNP Map Settings
      • How to Use SEL Easily Extractable Meters
      • How to Use SEL acSELerator Meter Reports Software
      • How to Change the Meter Form in the SEL-735

      System Components

      735-Group

      SEL-735 Power Quality and Revenue Meter

      The SEL-735 combines leading power quality capabilities with exceptional revenue metering accuracy at an economical price. Power quality reports with IEC 61000-4-30 Class A compliance help identify and troubleshoot problems in power system equipment. Advanced communications deliver critical and historical information in real time to virtually any communications system. The SEL-735 is the essential meter for substation, power plant, and industrial metering.

      5030

      acSELerator QuickSet SEL-5030 Software

      QuickSet is an easy-to-use yet powerful tool with template design capabilities for easy, consistent settings and applications to help you get the most out of your SEL device.

      5630

      acSELerator Meter Reports SEL-5630 Software

      Meter Reports helps you visualize the metering data collected and stored by acSELerator Team. With Meter Reports, operators can quickly identify trends and opportunities for improvement so they can take action as well as validate success. In just a few clicks, operators can email a PDF or export a report to Microsoft Excel for further analysis.

      3555

      SEL Real-Time Automation Controller (RTAC)

      SEL programmable automation controllers (PACs) are built for utility and industrial applications. They provide rugged and reliable I/O solutions at an economical price. SEL RTACs are hardened to meet stringent IEEE and IEC tests for harsh environments, and all are backed by SEL’s no-questions-asked, worldwide, ten-year product warranty.

      3620

      SEL-3620 Ethernet Security Gateway

      A router, virtual private network (VPN) endpoint, and firewall device, the SEL-3620 can perform secure and proxy user access for serial and Ethernet-based intelligent electronic devices (IEDs).

      5078

      SEL-5078-2 synchroWAVe Central Software

      synchroWAVe Central allows you to quickly translate power system data into visual information. It is a powerful yet easy-to-use solution for displaying and analyzing real-time streaming data, archived data, and relay event data and provides a time-synchronized, wide-area view of your system.

      Literature

      Documents sorted by newest first.

      Publications

      Drawings

      Sales Force Central access is required to view the content in this tab.

      Sales Force Central