Our Approach
Our Solutions
Our Services
Our Support
Our Approach
Our generator protection solutions provide complete primary and backup protection from all types of faults.
SEL automation solutions integrate with relays, SCADA, and plant controls.
We provide turnkey solutions and services that help our customers protect and control generation systems across the globe.
Our Solutions
Protect and synchronize generators and their connection to the transmission grid. Steam/thermal plants have some of the largest generators in the power system and require comprehensive protection.
Reliable solutions to protect and control gas turbines and power plant systems. These units often operate during peak periods, requiring frequent starts and stops that may have unique protection requirements during starting.
Upgrade your protection system and implement automation and control schemes to improve efficiency, reliability, and safety. Hydro generators can vary greatly in size. Small hydro units may share a common bus which complicates the application of ground fault protection.
Monitor and coordinate wind turbine networks, maximize efficiency of output, and integrate generation with the utility grid.
Track and control solar installations and safely interconnect them with the utility grid.
Protect your generation assets and increase the reliability, safety, and efficiency of your plant’s power system with an SEL solution.
Optimize the resiliency and cost of any generation source or energy storage solution. Our microgrid control systems are designed to reduce capital expenditure, simplify integration and commissioning, and improve overall system resilience.
Modernize and upgrade the systems that protect and control nuclear power generation with advanced digital relays qualified for safety-related applications.
Our Services
Consulting Services
Industry-leading expertise on electric power system dynamics, protection, automation, and control.
Capabilities range from design-stage consulting and hardware-in-the-loop (HIL) testing to delivering turnkey power management systems. SEL employs hundreds of power system engineers around the globe who have designed complex power systems in industries such as mining, data centers, and oil and gas.
Protection Services
All forms of electric power system modeling and studies.
These services include load-flow, short-circuit, and stability studies for equipment sizing, scheme design, protection coordination, and arc-flash protection. Our teams also provide HIL testing for both protection and control systems.
Synchronization Systems
Both custom and pre-engineered synchronization systems.
These systems automatically reduce voltage differences, phase angles, and slip before automatically closing a circuit breaker. The systems send control set points to any number of generators or inverters, and an SEL relay at each point of coupling automatically closes the circuit breaker once acceptable voltage differences, phase angles, and slip are detected.
Automation and SCADA Systems
We design, develop, test, and deploy complete SCADA systems to monitor and control.
Our engineers can work with legacy equipment, provide new SEL equipment, or integrate both to create an economical, high-quality system.
Select from multiple designs for asset optimization, load shedding, load restoration, outage management, predictive maintenance, access control, cybersecurity, and more.
SEL modeling experts perform complete fault studies to determine incident energy levels and design solutions.
We offer compliance assessments and can recommend and help implement the exact changes needed to bring your system into NERC compliance.
SEL SDN delivers high performance and reliability, simplifies network management, and enhances cybersecurity.
Our Support
Read SEL product warranty information, see how to return a product, or contact technical support.
Stay informed on cyber vulnerabilities and keep your SEL products up to date.
SEL systems, processes, and products are certified to internationally recognized standards.
From assessment to cyber-defense solutions, our full suite of security services can help strengthen defenses and streamline maintenance and compliance.
Training and education for power system engineers, technicians, and managers.