Produtos
Soluções
Engenharia e Serviços
Educação
Suporte
Empresa
Login
SEL-311C
Visão geral
Documentos
Suporte
SEL-311C
Toggle Dropdown
Visão geral
Documentos
Suporte
Documentos
Literatura
Os documentos são classificados pela mais nova primeiro.
Incluir Literatura em Inglês
Literatura
Flyers
Inglês
SEL-311C Transmission Protection System
Data Sheets
Inglês
SEL-311C-1 Transmission Protection System
SEL-311C-2 Single-Pole Transmission Protection System
SEL-311C-3 High-Speed, Single-Pole Transmission Protection System
Guias de especificação
Inglês
SEL-311C-1 Transmission Protection System
SEL-311C-1 Transmission Protection System
SEL-311C-2 Transmission Protection System
SEL-311C-2 Transmission Protection System
SEL-311C-3 Transmission Protection System
SEL-311C-3 Transmission Protection System
Manuais de instruções
Inglês
SEL-311C-1 Transmission Protection System
SEL-311C-2, -3 Transmission Protection System
Tabela de Ajustes
Memória de cálculo para os ajustes do Relé de Proteção SEL-311C
Inglês
SEL-311C-1 DNP Settings Sheets
SEL-311C-1 Modbus Settings Sheets
SEL-311C-1 Settings Sheets
SEL-311C-2, -3 DNP Settings Sheets
SEL-311C-2, -3 Modbus Settings Sheets
SEL-311C-2, -3 Settings Sheets
Etiquetas configuráveis
Inglês
SEL-311C, SEL-351S Configurable Label Template (Vertical)
SEL-311C, SEL-351S Configurable Label Template (Vertical; A4)
SEL-311C-1, -2, SEL-351S Configurable Label Template (Horizontal)
SEL-311C-1, -2, SEL-351S Configurable Label Template (Horizontal; A4)
SEL-311C, SEL-351, SEL-351A Configurable Label Template
SEL-311C, SEL-351, SEL-351A Configurable Label Template (A4)
SEL-311C-1, -2 Transmission Protection System Configurable Labels
Guia de pedidos
Inglês
SEL-311C Transmission Protection System
Downloads relacionados
Inglês
SEL-311C-1 DNP3 Device Profile Information
SEL-311C-2 DNP3 Device Profile Information
SEL-311C-3 DNP3 Device Profile Information
Certificados
Inglês
IEC 61850 Conformance and Interoperability Statement - SEL-311C Transmission Protection System
SEL-311C IEC 61850 KEMA Conformance Certificate
Model Implementation Conformance Statement for the IEC 61850 interface in SEL-311C
Protocol Implementation Conformance Statement for the IEC 61850 interface in SEL-311C
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 interface in SEL-311C
TISSUES Implementation Conformance Statement for the IEC 61850 interface in SEL-311C
Publicações
Guias de aplicação
Aplicando Relés SEL em Sistemas com Fontes Baseadas em Inversores
Relés SEL - Introdução para Novos Usuários
Inglês
Visualizing the 32Q and 32V Directional Elements in the Complex Plane by Using Synchrowave Event
Related Material
AG2025-06
SEL Fiber-Optic Device Compatibility Guide
Using Complex Chart in Synchrowave Event to Plot Compensator Distance Characteristics
Related Material
Custom Calcs and Template Files
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Using Custom Calculations in SYNCHROWAVE® Event to Analyze Compensator Distance Elements
Related Material
AG2022-07-311A
AG2022-07-311B_C_L
Testing the Conventional Out-of-Step Element Using Multistate Tests for Line Protection Relays
Related Material
OOS Testing
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Testing Reclosing Sequence in SEL-300 Series Relays and SEL-700 Series Relays
Use SEL-300 and SEL-400 Series Relays to Set Up POTT and DCB Schemes
Setting and Testing Frequency Elements With Time Delay in Cycles
Using an SEL-321 and an SEL-311 Series Relay to Set Up POTT and DCB Schemes
Mapping Analog Inputs to a SCADA Protocol for Remote Indication of Fault Location in SEL-311, SEL-321, SEL-421, and SEL-411L Relays
Revised Setting Guidelines for E32 in SEL Relays
Artigos técnicos
Inglês
From Complexity to Consistency: Reframing Fault Response Requirements for Inverter-Based Resources
Challenges and Solutions for Distance Elements Protecting Transmission Lines With Tapped Loads
Improving Ground Fault Sensitivity for Transmission Lines Near Inverter-Based Resources
Security Criterion for Distance Zone 1 Applications in High SIR Systems With CCVTs
Evaluating Phasor-Based and Time-Domain Elements for Short Line Applications
Desenhos