SDN Modules
14 results
1-Port 1000BASE-LX Single-Mode Fiber (10 km) and 3-Port 1000BASE-SX Multimode Fiber (500 m) Ethernet Interface Module
This fiber Ethernet module has four Ethernet interfaces that support 1 Gbps Ethernet speed and can be inserted in Slot D.Starting at:$1,479.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
1000BASE-LX/1000BASE-SX Ethernet Interface Module
(PN: 9620-0044)
1000BASE-LX/1000BASE-SX Ethernet Interface Module (Conformal Coating)
(PN: 9620-0046)
1000BASE-EX Single-Mode Fiber Ethernet Interface Module, 40 km
This fiber Ethernet module has four Ethernet interfaces that support 1 Gbps Ethernet speed and can be inserted in Slot D.Starting at:$1,688.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
1000BASE-EX Single-Mode Fiber Ethernet Interface Module
(PN: 9620-0029)
1000BASE-EX Single-Mode Fiber Ethernet Interface Module (Conformal Coat)
(PN: 9620-0030)
1000BASE-LX Single-Mode Fiber Ethernet Interface Module, 10 km
This fiber Ethernet module has four Ethernet interfaces that support 1 Gbps Ethernet speed and can be inserted in Slot D.Starting at:$1,688.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
1000BASE-LX Single-Mode Fiber Ethernet Interface Module
(PN: 9620-0020)
1000BASE-LX Single-Mode Fiber Ethernet Interface Module (Conformal Coating)
(PN: 9620-0021)
1000BASE-SX Multimode Fiber Ethernet Interface Module, 500 m
This fiber Ethernet module has four Ethernet interfaces that support 1 Gbps Ethernet speed and can be inserted in Slot D.Starting at:$1,479.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
1000BASE-SX Multimode Fiber Ethernet Interface Module
(PN: 9620-0023)
1000BASE-SX Multimode Fiber Ethernet Interface Module (Conformal Coating)
(PN: 9620-0024)
100BASE-FX Multimode Fiber Ethernet Interface Module, 2 km
This fiber Ethernet module has four Ethernet interfaces that support 100 Mbps Ethernet speed and can be inserted in Slots B through F.Starting at:$1,479.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
100BASE-FX Multimode Fiber Ethernet Interface Module
(PN: 9620-0019)
100BASE-FX Multimode Fiber Ethernet Interface Module (Conformal Coating)
(PN: 9620-0025)
100BASE-LX Single-Mode Fiber Ethernet Interface Module, 10 km
This fiber Ethernet module has four Ethernet interfaces that support 100 Mbps Ethernet speed and can be inserted in Slots B through F.Starting at:$1,688.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
100BASE-LX Single-Mode Fiber Ethernet Interface Module
(PN: 9620-0026)
100BASE-LX Single-Mode Fiber Ethernet Interface Module (Conformal Coating)
(PN: 9620-0022)
10BASE-FL Multimode Fiber Ethernet Interface Module, 2 km
This fiber Ethernet module has four Ethernet interfaces that support 10 Mbps Ethernet speed and can be inserted in Slots B through F.Starting at:$1,479.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
10BASE-FL Multimode Fiber Ethernet Interface Module
(PN: 9620-0033)
10BASE-FL Multimode Fiber Ethernet Interface Module (Conformal Coating)
(PN: 9620-0034)
24/48 Volt Power Supply
The SEL-9330-C accepts input voltages ranging from 24–48 Vdc.Starting at:$356.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
24/48 Volt Power Supply
(PN: 9330CXX)
24/48 Volt Power Supply (Conformal Coating)
(PN: 9330CX1)
Blank Plate
This is a plate used to cover unused slots on the SEL-2740S Software-Defined Network Switch.Starting at:$62.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
Blank Slot Cover
(PN: 9620-0006)
Copper Ethernet Interface Module
The copper Ethernet module has four Ethernet interfaces that support 10/100/1000 Mbps Ethernet speeds, depending on the autonegotiation and the slot it is inserted into on the SEL-2740S Software-Defined Network Switch.Starting at:$629.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
4-Port 10/100/1000BASE-T Module
(PN: 9620-0008)
4-Port 10/100/1000BASE-T Module (Conformal Coating)
(PN: 9620-0010)
High-Voltage Power Supply
The SEL-2740S Software-Defined Network Switch has two redundant hot-swappable power supply slots. The SEL-9330-A is the high-voltage power supply module that is inserted in either power supply slot on the SEL-2740S. This power supply accepts input voltages ranging from 88–300 Vdc and 85–264 Vac at 50 or 60 Hz.Starting at:$356.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
High-Voltage Power Supply
(PN: 9330AXX)
High-Voltage Power Supply (Conformal Coating)
(PN: 9330AX1)
SDN Flow Processor Module
The SEL-2740S Software-Defined Network Switch requires that an SDN Flow Processor Module is inserted into Slot A in order to support SDN OpenFlow operations. This module operates the alarm contact and performs the OpenFlow processing.Starting at:$424.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
SDN Flow Processor Module
(PN: 9620-0007)
SDN Flow Processor Module (Conformal Coating)
(PN: 9620-0009)
Two 10/100/1000BASE-T Copper Interfaces and Two 1000BASE-LX Single-mode Fiber Interfaces, 10 km
This mixed media module has two 10/100/1000BASE-T copper ports and two 1000BASE-LX single-mode fiber ports and can be inserted in Slot D.Starting at:$1,374.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
Two 10/100/1000BASE-T Copper Interfaces and Two 1000BASE-LX Single-Mode Fiber Interfaces, 10 km (No Conformal Coating)
(PN: 9620-0041)
Two 10/100/1000BASE-T Copper Interfaces and Two 1000BASE-LX Single-Mode Fiber Interfaces, 10 km (Conformal Coating)
(PN: 9620-0042)
Two 10/100/1000BASE-T Copper Interfaces and Two 1000BASE-SX Multimode Fiber Interfaces, 500 m
This mixed media module has two 10/100/1000BASE-T copper ports and two 1000BASE-SX multimode fiber ports and can be inserted in Slot D.Starting at:$1,374.00
The displayed price does not include freight, duties, or taxes for international destinations. Please contact your nearest sales office for a net landed price.
Two 10/100/1000BASE-T Copper Interfaces and Two 1000BASE-SX Multimode Fiber Interfaces, 500 m (No Conformal Coating)
(PN: 9620-0037)
Two 10/100/1000BASE-T Copper Interfaces and Two 1000BASE-SX Multimode Fiber Interfaces, 500 m (Conformal Coating)
(PN: 9620-0038)