html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-7210

SEL-7210 Feeder Retrofit Plate

7210#K4D8

  • Overcurrent, voltage, frequency, breaker failure, and power elements
  • Reclosing, sync-check, hot-line tagging, and breaker control
  • Dimensions of 15.75" tall × 22" wide × 10" deep
  • 15-foot pigtail to connect to your existing terminal blocks
  • 125 Vdc power supply and control
  • 5 A phase/5 A neutral current inputs
  • Dual Ethernet with DNP3 and IEC 61850
  • Customized nameplates
  • Layout and wiring diagrams included
  • Editable schematics and logic settings template