html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-351R

Recloser Control

351R#0101

  • Eight outputs and six 24 Vdc inputs
  • Power supply: 120/230 Vac or 125/250 Vdc with integral battery charger
  • V1, V2, V3, and VS (300 Vac maximum, phase-neutral, wye) voltage inputs
  • 1 A phase, 0.05 A neutral (includes sensitive earth fault detection) current inputs
  • Three EIA-232 ports
  • SEL ASCII, SEL Distributed Port Switch Protocol (LMD), SEL Fast Meter, SEL Fast SER, SEL Compressed ASCII, SEL Mirrored Bits, and DNP3 Level 2 Slave
  • Operator controls, LCD, targets, and configurable labels
  • Painted aluminum enclosure with standard outlet