html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-351R Falcon

Recloser Control

351R#0301

  • Standard with 1 A phase/0.05 A neutral (sensitive earth fault) nominal current inputs
  • Power supply: 120/230 Vac or 125/250 Vdc with integral battery charger
  • V1, V2, V3, and VS (300 Vac maximum, phase-neutral, wye) voltage inputs
  • One 24 Vdc input and two outputs (includes alarm)
  • Two EIA-232 ports
  • Operator controls, LCD, targets, and configurable labels
  • Swing-open door and painted aluminum enclosure
  • Low-voltage close socket (2-pin female) connected to ac power terminals on relay module
  • SEL communications protocols, DNP3 Level 2 Outstation, and Mirrored Bits communications