Configure
Summary
Add to Cart
Price
:
$2,655.00 USD
SEL-735
Power Quality and Revenue Meter
735#02
Intermediate Revenue and Power Quality Metering Features
Metering
Class 0.1 revenue metering accuracy
CL2/10/20 current class and 57–277 V voltage metering
60 Hz system frequency metering
Hardware
256 MB of recording memory
125/250 Vdc or Vac power supply
Two 125 Vdc or Vac digital inputs and three electromechanical outputs
Communications
IEC 61850
10/100BASE-T copper Ethernet port
EIA-232 front and rear serial ports
EIA-485 rear serial port
SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118-2014 synchrophasors,
Mirrored Bits
communications, Telnet, Ymodem, FTP, and SNTP protocols
Power Quality (PQ)
IEC 61000-4-30 Class A aggregation
128 samples-per-cycle waveform capture
63rd-order harmonic metering
Flicker measurement
270 VSSI summary events
192 channels of energy and PQ trending
= Enhancements from Basic model
Chassis Orientation
Vertical
Horizontal
Meter Form
Form 5 (three-wire delta)
Form 9 (four-wire wye)
Form 5 (three-wire delta)
Form 9 (four-wire wye)
Configuration Number
735#0201
735#0202
735#0203
735#0204
Typically Ships In
2
Days
2
Days
2
Days
2
Days
Select
Select
Select
Select