Products
Solutions
Engineering Services
Education
Support
Company
Login
Configure
Summary
Add to Cart
Price
:
$2,112.68
SEL-735
Power Quality and Revenue Meter
735#01
Basic Revenue and Power Quality Metering Features
Metering
Class 0.1 revenue metering accuracy
CL2/10/20 current class and 57
–
277 V voltage metering
60 Hz system frequency metering
Hardware
128 MB of recording memory
125/250 Vdc or Vac power supply
Two 125 Vdc or Vac digital inputs and three electromechanical outputs
Communications
10/100BASE-T copper Ethernet port
EIA-232 front and rear serial ports
EIA-485 rear serial port
SEL, Itron MV-90, Modbus, DNP3, IEEE C37.118-2014 synchrophasors,
Mirrored Bits
communications, Telnet, Ymodem, FTP, and SNTP protocols
Power Quality (PQ)
IEC 61000-4-30 Class A PQ-compliant
16 samples-per-cycle waveform capture
15th-order harmonic metering
270 VSSI summary events
16 channels of energy and PQ trending
Chassis Orientation
Vertical
Horizontal
Meter Form
Form 5 (three-wire delta)
Form 9 (four-wire wye)
Form 5 (three-wire delta)
Form 9 (four-wire wye)
Sales Item Number
735#0101
735#0102
735#0103
735#0104
Select
Select
Select
Select