html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-2414

Transformer Monitor

2414#0101

  • Vertical panel mount
  • Power supply: 125/250 Vdc/Vac
  • 14 digital inputs (125 Vdc/Vac) and 7 digital outputs
  • 10 RTD analog inputs
  • Three 5 A ac current inputs
  • Three 300 Vac maximum voltage inputs
  • Dual 100BASE-FX Ethernet port (LC) and fiber-optic serial port (multimode ST)
  • Modbus TCP, DNP3 and DNP3 LAN/WAN, IEC 61850, and SEL Mirrored Bits communications