html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-3505/3505-3

Real-Time Automation Controller (RTAC)

3505#3101

  • Two 10/100BASE-T Ethernet ports
  • Digital I/O: 3 digital output/8 digital input
  • 24 Vdc contact input
  • Client protocols: SEL, DNP3, Modbus, IEC 60870-5-101/104, IEEE C37.118 synchrophasors, LG 8979, and CP 2179
  • Server protocols: SEL, DNP3, Modbus, LG 8979, SES-92, IEC 60870-5-101/104, and IEEE C37.118 synchrophasors
  • Peer-to-peer protocols: Mirrored Bits communications
  • Power supply: 24/48 Vdc