html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-3555

Real-Time Automation Controller (RTAC)

3555#8DDM

  • Intel i7 dual-core 2.5 GHz processor (–40° to +75°C [–40° to +167°F])
  • 8 GB DDR3 error-correcting code (ECC) memory
  • 32 GB single-level cell (SLC) solid-state drive (SSD)
  • PCIe serial card, web human-machine interface (HMI)
  • Client protocols: SEL, DNP3, Modbus, IEC 60870-5-101/104, IEEE C37.118 synchrophasors, LG 8979, CP 2179
  • Server protocols: SEL, DNP3, Modbus, LG 8979, SES-92, IEC 60870-5-101/104, IEEE C37.118 synchrophasors
  • Peer-to-peer protocols: Mirrored Bits communications
  • 125/250 Vdc or 120/240 Vac power supply