Wireless Communications Features

Standard feature

Model option

Wireless Communications Features

SEL-3031

SEL-3060

SEL-3061

Applications

Wireless Communications for SCADA

High-Speed Teleprotection

Distribution Automation

Wireless Communications for Synchrophasor Data

Substation-to-Substation Communications Link

Anti-Island Detection

Wireless Communications for Distributed Generation

Permanent Wireless Cable Replacement

Temporary Wireless Cable Replacement

Remote Engineering Access

Short-Range Engineering Access

LAN Extension

Wireless Backhaul Communications for Fault and Load Transmitters

Features

915 MHz ISM Band (Unlicensed)

2.4 GHz ISM Band (Unlicensed)

Serial Communication

Ethernet Communication

Low Latency for Teleprotection

SEL Mirrored Bits Communications-Compatible

Modbus-Compatible

Compatible With DNP3 and Typical Byte-Oriented Protocols

Encryption

ƒ

Point-to-Multipoint Capability

Celluar Capability

EIA-232 Port (Quantity)

3

1

Wired EIA-485 Port

Site Analysis Tool (Spectrum Analyzer)

High Maximum Throughput (1Mbps or greater)

Device Status LEDs

Visible Link Quality Indicator

Setup Method

USB Port

Secure Web Interface Via Ethernet Port

Control (DIP) Switches

Wireless Configuration

Simple Network Management Protocol