| Power Source | Test point elbow terminator voltage |
| Primary Voltage (L-L) | 2 kV to 35 kV |
| Flash Response Time | Proportional to voltage |
| Elbow Style | 200 A or 600 A elbows with test points or basic insulating plugs |
| Housing Material | Conductive EPDM rubber |
| Temperature Range | –40° to +85°C (–40° to +185°F) |
| Approximate Weight | 100 to 180 g (0.22 to 0.40 lbs) |