| Electrical | |
|---|---|
| Burden Range | 6.25 and 4,000 VA |
| CT Ratio Range | 600:5 and 4,800:1 |
| Accuracy Range | 3% to 5% |
| Accuracy at % Current Range | 3% to 5% |
| 600 V Class | Yes |
| Mechanical | |
| Separable-Core/Removable | Yes |
| Window Diameter | 3.5" (rectangular) |
| Locking Mechanism | Worm gear clamps |
| Leads Included | Yes (option) |
| Shorting/Protection Included | Yes (option) |
| Submersible Option | Yes |