ERL

Electrostatic Reset

ERL Fault Indicators are powered by the electric field potential gradient induced by an energized high-voltage power line. The ERL displays a faulted line condition by showing a large reflective red target. The red target remains visible until after the line is re-energized.

ERLs can be installed on energized lines using a single hot stick. The hermetically sealed UV-stabilized housing and stainless steel clamp make the ERL tough enough to handle harsh outdoor environments.

Accessories and Tools for Fault Indicators and Sensors

Starting At

96 USD

Request a Follow-Up

*Required


Energy-Harvesting, Battery-Free Automatic Reset—Apply at strategic intervals along overhead conductors and at midfeeder disconnects to minimize fault-finding times and optimize reliability statistics. The inrush restraint feature prevents false tripping during recloser operations, and the unit automatically resets upon restoration of system voltage. A reflective red target (largest in the industry) is easy to spot. No battery is required. Use for maintenance-free fault indication.

Low Load Current—Install the ERL Electrostatic Reset where there is insufficient load current to power a current reset fault indicator. These sensors use voltage for power and reset

Video

How To Install Electrostatic Reset (ERL) Fault Indicator

Watch Video New
How To Install Electrostatic Reset (ERL) Fault Indicator
  • ERL automatically resets after restoration of system voltage (minimum of 6 kVL-N for 20 minutes).
  • ERL can be applied at strategic intervals along overhead conductors and at midfeeder disconnects to minimize fault-finding time and optimize reliability statistics.
  • Inrush restraint feature prevents false tripping during recloser operations.
  • Reflective red target (the largest display in the industry) is easy to spot, both at night and during the day.
  • Zero maintenance: no battery to replace or monitor.
  • Models with the snap-action clamp option are applicable on live-front switchgear—simply install the ERL onto the barrel of the cable termination lug.
Power SourceElectric Field Potential Gradient
Nominal Trip Ratings50 to 1200 A
Trip Tolerance±10%
System Voltage Range (L-L)10.35 to 69 kV
Reset TimeApproximately 20 Minutes at 6 kVL-N (Higher Voltages Result in Quicker Reset.)
DisplayReflective Red Target
Maximum Fault Current25 kA for 10 Cycles at 60 Hz
Trip Response Time1 ms
Inrush Restraint Response Time300 ms
Outer Diameter Clamping Range0.30" to 1.40" (Please Specify Clamping Diameter or Range When Ordering.)
Housing MaterialUV-Stabilized Polycarbonate Resin
Clamp MaterialStainless-Steel Clamp With a UV-Stabilized Rubber Sleeve
Approximate Weight240 g (0.53 lbs)

Literature

Literature

Installation Instructions

Publications (Newest First)

Drawings