html{display:none} SEL-BTRI Overhead BEACON Timed-Reset Fault Indicator | Schweitzer Engineering Laboratories

SEL-BTRI

Overhead BEACON Timed-Reset Fault Indicator

As a timed-reset faulted-circuit indicator (FCI), the SEL-BTRI holds the tripped status indication for a set time, regardless of the presence of current or voltage on the distribution circuit. This makes it useful for locating momentary faults at overhead taps, near underground transitions, at overhead midfeeder disconnects, and near unfused taps or riser poles. The SEL-BTRI will not reset due to backfeed on distribution lines.

Specify the desired nominal trip ratings and the LED flash-clearing time that best coordinates with your line crew response time. You can manually test, activate, or clear a flashing LED using the CRSRTT tool (sold separately). A nonreplaceable battery version that requires no maintenance is available. With its super-bright LED display and simple hot stick installation, the SEL-BTRI is a smart, economical choice for systems that struggle with momentary faults.

Accessories and Tools for Fault Indicators and Sensors

Starting At

$USD120

Request a Follow-Up

*Required


Momentary Fault Troubleshooting—The timed-reset feature makes the SEL-BTRI ideal for troubleshooting momentary faults.

Recloser Coordination—The inrush restraint feature prevents false tripping during recloser operations by not responding to temporary current surges caused by transformer re-energization inrush (circuit re-energization), making it ideal for use with automatic reclosing schemes.

Timed-Reset Intervals—A factory-set 2-, 4-, or 8-hour timed-reset interval will automatically reset the SEL-BTRI. You can also manually reset the units using the CRSRTT magnet tool.

Industrial Backfeed—Circuits feeding large industrial equipment and rotating machinery can contribute energy into a fault past the FCI’s location within the fault path. Sometimes this energy is sufficient to reset a current or voltage reset-type FCI, misleading crews searching for a fault. You can use the SEL-BTRI in applications with backfeed to ensure FCIs in the fault path continue to display their fault indication for the timed-reset period, regardless of the duration or magnitude of the backfeed condition.

Why choose SEL-BTRI for backfeed applications?

BTRI_IR system overview-01
Power Source3.6 V lithium battery with a 20-year life
Replaceable Battery2.4 Ah cell
Nonreplaceable Battery8.5 Ah cell
Nominal Trip Ratings50 to 1,200 A
Trip Tolerance±10%
System Voltage Range (L-L)8,660 V to 38 kV
Maximum Fault Current25 kA
Reset Time2, 4, or 8
Trip Response Time1 ms (optional 24 ms with delayed trip)
Display OptionsBuilt-in flashing BEACON LED
Outer Diameter Clamping Range0.30" to 1.40"
Clamp MaterialStainless-steel clamp with a UV-stabilized rubber sleeve
Nominal Inrush Restraint Response Time300 ms
Temperature Range–40° to +85°C (–40° to +185°F)
Approximate Weight400 g (0.88 lbs)

Literature

Documents sorted by newest first.

Publications

Drawings