| Nominal Trip Ratings | Select a set of four defined values between 50 and 1,200 A |
| System Voltage Range (L-L) | 4,160 V to 69 kV |
| Maximum Fault Current | 25 kA for 10 cycles |
| Trip Response Time | 24 ms |
| Reset Times | 4, 8, 16, or 24 hours (specify when ordering) |
| Outer Diameter Clamping Range | 0.162" to 1.50" |
| Battery | 3.6 V high-capacity 8.5 Ah lithium battery with a 20-year shelf life |
| Approximate Weight | 575 g (1.27 lbs) |