html{display:none} SEL-7830 Configurable Radio Cabinet | Schweitzer Engineering Laboratories

SEL-7830

Configurable Radio Cabinet

The SEL-7830 Configurable Radio Cabinet has space for two SEL radios, a radio and the SEL-3505 Real-Time Automation Controller (RTAC), or a radio and the SEL-FR12 Fault Receiver. The cabinet comes with all internal wiring complete—just apply power and connect the antenna. The cabinet also includes a power supply or UPS/battery charger as well as surge protection. In addition, you can add an optional battery backup and/or a heater and thermostat.

Coming Soon!

Request a Follow-Up

*Required


Repeater Configuration—Pair two SEL radios back to back in order to extend the link range or get around obstacles that would be in the radio’s line of sight. The SEL-7830 provides a convenient enclosure and a turnkey solution for radio repeater applications.

Remote Radio Solution—Choose from the SEL-7830 Cabinet’s many configurations. This cabinet can be used for single-radio and dual-radio applications, and it supports the SEL-3031 Serial Radio Transceiver, SEL-3060 Ethernet Radio, SEL-3505/-3 RTAC, and SEL-FR12.

Battery Backup—Choose to install an optional battery backup source to keep the radio equipment running in the event of a power outage.

Versatile Installation—Minimize cable losses by installing the radio closer to its antenna. Even with high-quality LMR-400 cable, links can lose as much as 4 dB of transmit power per 100 feet of cable. Running long cable lengths from the radio to an indoor rack decreases radio transmit power due to the cable losses. Use the SEL-7830 to install the radio outdoors, close to its antenna.

Weatherproof Enclosure—Install the SEL-7830 with confidence. The cabinet is NEMA 3R-rated and suitable for harsh weather conditions, and it comes with SEL’s ten-year, no-questions-asked warranty.

Literature

Literature

Publications (Newest First)

Drawings