<style>html{display:none}</style> <meta http-equiv="refresh" content="0.0;url=/error/nojs.html"> SEL-734T Advanced Digital Transducer

SEL-734T

Advanced Digital Transducer

Replace monitors and transducers; monitor real-time power, energy, and power quality; and communicate these data in real-time with the new surface-mount SEL-734T Advanced Digital Transducer. Priced at just $1,144, the surface-mount transducer provides a low-cost monitoring and control solution for distribution and integrated power systems.

SEL-734 and SEL-735 Comparison Chart

Starting At

1,144 USD

Request more information

*Required


Find Rep By Location

Voltage Sag, Swell, and Interruption (VSSI) Recording—Record VSSI disturbances, monitor harmonics to the 50th order, trend measured data, capture waveforms, measure flicker, and record sequential events.

System Disturbance Reporting—Correlate system disturbances with the VSSI recorder. The SEL-734T Advanced Digital Transceiver stores and reports residual voltage, duration, affected phases, CBEMA/ITIC reports, and time stamps for each disturbance. Applications with SCADA systems can also retrieve these data using the DNP3 protocol.

Data Monitoring and Storage—Store instantaneous and power quality data in separate records, with multiple Load Profile Data (LPD) Recorders, at a maximum update rate of one every three seconds. acSELerator QuickSet SEL-5030 Software quickly retrieves, plots, and stores these data on a laptop computer or remotely over any communications port.

Alarming—Monitor accumulated demand with the predictive demand function, and alarm when the demand exceeds a userdefined limit. The SEL-734T can then shut down loads or peakshave with generation to avoid demand charges.


The SEL-734T Advanced Digital Transducer includes a full set of monitoring, recording, and reporting capabilities. An optional enclosure provides weather-tight protection and space to mount network radios, power supplies, and encrypting transceivers. A standard 14-pin connector at the bottom of the enclosure delivers a true plug-and-play system for smart grid projects.

Built around the SEL-734, the SEL-734T Advanced Digital Transducer includes all the state-of-the-art capabilities users have come to expect. Optional Ethernet communications, DNP3 protocol, and digital or analog I/O integrate seamlessly with new and existing power system infrastructure. Standard 120 or 240 Vac voltage inputs and 0–10 Vac current sensor inputs allow safe and simple integration into distribution systems.

Standard SELogic capability and optional I/O points allow this low-cost transducer to control distribution equipment, such as capacitor bank controllers, generators, and transfer switches.