SEL-651RD Cables and Accessories


Control Cables—Outdoor-Rated Fiber-Optic

 

Model NumberRecloser Control EndIntelliRupter® PulseCloser® Fault Interrupter EndPhotoCable Card/Drawing LinkConfigurator
C8604-Position Socket Contact Rectangular4-Position Socket Contact RectangularComing SoonComing SoonComing Soon

 

Power Cables

 

Model NumberRecloser Control EndIntelliRupter Fault Interrupter EndPhotoCable Card/Drawing LinkConfigurator
C5333-Position Socket Contact Circular#10 Ring Terminals (for J-Box Connection)Cable CardConfigure
C5653-Position Socket Contact Circular3-Position Socket Contact CircularCable CardConfigure
C5833-Position Socket Contact Circular3-Position Pin Contact CircularCable CardConfigure
C5843-Position Socket Contact Circular#10 Ring Terminals (Water-Sealed Breakout Boot, H, N, GND)Cable CardConfigure

 

To order SEL-651RD accessories, please refer to the SEL-651RD ordering information on the the configurator page or contact your SEL sales or customer service representative for assistance.

AccessoriesPhoto
Accessory Mounting Kit With 12 V Auxiliary Terminal Block                                                                                                           Photo Not Available
Incoming Power Fuse BlockPhoto Not Available
Terminal Block Wired to I/OPhoto Not Available
100 W Heatercabinet_heater.jpg
AccessoriesPhoto
SEL-2401 Satellite-Synchronized Clock With Floor-Mounted TNC Surge Protector  
SEL-3031 Serial Radio Transceiver (Configurable 30310B013XX) 

 

MKTGREN-161_3031_surface_LF_high_01.png 
SEL-3061 Cellular Router (3061#J7P0)  
3-Pin Male Connector for Incoming Power (MS5015, Size 22)  
Two 3-Pin Male Connector for Incoming Power (MS5015, Size 22)—Dual Power Source ApplicationsPhoto Not Available
3-Position Pin Contact Receptacle for Incoming Power (MS26482, Size 12)—Single Power Source ApplicationsPhoto Not Available
Two 3-Position Pin Contact Receptacle for Incoming Power (MS26482, Size 12)—Dual Power Source ApplicationsPhoto Not Available
SEL-2401 Antenna KitPhoto Not Available
Radio-Ready With Single Surge ProtectorPhoto Not Available
Radio-Ready With Dual Surge ProtectorPhoto Not Available
Door Switch Wired to an Input ContactPhoto Not Available
Laptop Tray

 

915900668_LaptopTray-1_EDIT.png
AC Transfer Switch
GFCI OutletPhoto Not Available
12 V, 16 Ahr Battery
12 V, 40 Ahr Battery

 

 

 

Bundled Accessories (Shipped With but Not Installed)Photo
Security Sleeve (2" Diameter)                                                                                                                                                                       
Two Security Sleeves (2" Diameter)Combination of Accessories Shown Above
Three Security Sleeves (2" Diameter)Combination of Accessories Shown Above
Four Security Sleeves (2" Diameter)Combination of Accessories Shown Above
Five Security Sleeves (2" Diameter)Combination of Accessories Shown Above

To order SEL-651RD accessories, contact your SEL sales or customer service representative.

DescriptionKit NumberPhoto
16 Ah Replacement Battery Kit (Includes C5469)915900200
40 Ah Replacement Battery Kit (Includes C5469)915900199
Security Sleeve (2" Diameter), 3-Pin Input Power Cable9250011 
Accessory Mounting Kit With 12 V Auxiliary Terminal Block9250400Photo Not Available
Fuse Block for Field Wiring9250401Photo Not Available
Terminal Block Wired to I/O9250402Photo Not Available
100 W Heater9250403  
3-Pin Male Connector for Incoming Power (MS5015, Size 22)9250409  
SEL-2401 Satellite-Synchronized Clock (24010XXX0) Kit9250411  
3-Pin Male Connector for Incoming Power (MS26482, Size 12)9250580Photo Not Available
Laptop Tray Kit915900668