SEL-651RA Cables and Accessories


Control Cables

Model NumberRecloser Control EndRecloser EndPhotoCable Card/Drawing LinkConfigurator
C51014-Position Socket Contact Circular14-Position Pin Contact CircularCable CardConfigure
C51314-Position Socket Contact Circular#10 Ring Terminals Cable CardConfigure
C52014-Position Socket Contact Circular (Overmolded)14-Position Pin Contact Circular (Overmolded)Cable CardConfigure
C540#10 Ring Terminals14-Position Pin Contact CircularCable CardConfigure

Power Cables

Model NumberRecloser Control EndPower Source EndPhotoCable Card/Drawing LinkConfigurator
C5162-Position Socket Contact CircularUnterminatedCable CardConfigure
C5193-Position Socket Contact CircularUnterminatedCable CardConfigure
C5793-Position Socket Contact CircularUnterminated (Water-Sealed Breakout Boot)Cable CardConfigure

Voltage Input Cables

Model NumberRecloser Control EndVoltage Source EndPhotoCable Card/Drawing LinkConfigurator
C5178-Position Socket Contact Circular8-Position Pin Contact CircularCable CardConfigure
C5228-Position Socket Contact CircularUnterminatedCable CardConfigure
C5558-Position Socket Contact Circular (Overmolded)8-Position Pin Contact Circular (Overmolded)Cable CardConfigure

Low-Voltage Close/Heater Power Cables

Model NumberRecloser Control EndRecloser EndPhotoCable Card/Drawing LinkConfigurator
C5152-Position Pin Contact Circular2-Position Socket Contact CircularCable CardConfigure
Use the keys below to identify installed accessories located in the 20th through 24th positions of the SEL-651RA part number.

To order SEL-651RA accessories, please refer to the SEL-651RA ordering information on the the configurator page or contact your SEL sales or customer service representative for assistance.

Accessory InfrastructureKeyPhoto
Accessory Mounting Kit With 12 V Auxiliary Terminal Block01Photo not available
Fuse Block for Field Wiring02Photo not available
Terminal Block Wired to I/O03Photo not available
100 W Heater04cabinet_heater.jpg
Accessory Mounting Kit With 12 V Auxiliary Terminal Block and Fuse Block for Field WiringAPhoto not available
Fuse Block for Field Wiring and Terminal Block Wired to I/OBPhoto not available
Accessory Mounting Kit With 12 V Auxiliary Terminal Block and 100 W HeaterCPhoto not available
Fuse Block for Field Wiring and 100 W HeaterDPhoto not available
Accessory Mounting Kit With 12 V Auxiliary Terminal Block, Fuse Block for Field Wiring, and 100 W HeaterEPhoto not available
Fuse Block for Field Wiring, Terminal Block Wired to I/O, and 100 W HeaterFPhoto not available

Use the keys below to identify accessories located in the 21st position of the SEL-651RA part number.

Low-Voltage Close and Secondary Input Voltage ConnectorsKeyPhoto
Low-Voltage Close Connector (2-pin female)01651Rac07.jpg 
8-Pin Connector for Voltage Inputs (MS5015 Size 22)02651Rac_09.jpg
8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)039250581_333.jpg
4-Pin Connector for LEA Inputs (MS5015 Size 22)049250691_333.jpg
Low-Voltage Close Connector (2-pin female) and 8-Pin Connector for Voltage Inputs (MS5015 Size 22)ACombination of Accessories Shown Above
Low-Voltage Close Connector (2-pin female) and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)BCombination of Accessories Shown Above
Low-Voltage Close Connector (2-pin female) and 4-Pin Connector for LEA Inputs (MS5015 Size 22)CCombination of Accessories Shown Above
8-Pin Connector for Voltage Inputs (MS5015 Size 22) and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)DCombination of Accessories Shown Above
8-Pin Connector for Voltage Inputs (MS5015 Size 22) and 4-Pin Connector for LEA Inputs (MS5015 Size 22)ECombination of Accessories Shown Above
Low-Voltage Close Connector (2-pin female), 8-Pin Connector for Voltage Inputs (MS5015 Size 22), and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12)FCombination of Accessories Shown Above
Low-Voltage Close Connector (2-pin female), 8-Pin Connector for Voltage Inputs (MS5015 Size 22), and 4-Pin Connector for LEA Inputs (MS5015 Size 22)GCombination of Accessories Shown Above

Use the keys below to identify accessories located in the 22nd and 23rd position of the SEL-651RA part number.

AccessoriesKeyPhoto
2-Pin Male Connector for Incoming Power (MS5015 Size 22)10 
3-Pin Male Connector for Incoming Power (MS5015 Size 22)11  
SEL-2401 Satellite-Synchronized Clock13  
SEL-3031 Serial Radio Transceiver (configurable)15  
SEL-3061 Cellular Router17  
2-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-2401 Satellite-Synchronized Clock (configurable)A0Combination of Accessories Shown Above
2-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-3031 Serial Radio Transceiver (configurable)A2Combination of Accessories Shown Above
3-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-2401 Satellite Synchronized Clock (configurable)A3Combination of Accessories Shown Above
3-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-3031 Serial Radio Transceiver (configurable)A5Combination of Accessories Shown Above
SEL-2401 Satellite-Synchronized Clock and SEL-3031 Serial Radio Transceiver (configurable)A7Combination of Accessories Shown Above
2-Pin Male Connector for Incoming Power, SEL-2401 Satellite-Synchronized Clock, and SEL-3031 Serial Radio Transceiver (configurable)A8Combination of Accessories Shown Above

 

Use the keys below to identify bundled accessories located in the 24th position of the SEL-651RA part number. These accessories are shipped in the box with the SEL-651RA but are not installed.

Bundled Accessories (Shipped With but Not Installed)KeyPhoto
Security Sleeve (2" diameter)01 
Two Security Sleeves (2" diameter)02Combination of Accessories Shown Above
Three Security Sleeves (2" diameter)03Combination of Accessories Shown Above
Four Security Sleeves (2" diameter)04Combination of Accessories Shown Above
Five Security Sleeves (2" diameter)05Combination of Accessories Shown Above
Retrofit Mounting AdapterAPhoto not available
Retrofit Mounting Adapter and Security Sleeve (2" diameter)BPhoto not available
Retrofit Mounting Adapter and Two Security Sleeves (2" diameter)CPhoto not available
Retrofit Mounting Adapter and Three Security Sleeves (2" diameter)DPhoto not available
Retrofit Mounting Adapter and Four Security Sleeves (2" diameter)EPhoto not available
Retrofit Mounting Adapter and Five Security Sleeves (2" diameter)FPhoto not available

To order SEL-651RA accessories, contact your SEL sales or customer service representative.

DescriptionKit NumberPhoto
Retrofit Mounting Adapter Kit915900293Photo not available
16 Ah Replacement Battery Kit (includes C5469)915900200Photo not available
40 Ah Replacement Battery Kit (includes C5469)915900199Photo not available
Security Sleeve (2" diameter), 14-Pin Interface Control Cable, 2-Pin Low-Voltage Close Cable, 8-Pin Voltage/Low-Energy Analog (LEA) Cable, 4-Pin LEA Input Cable, and 3-Pin Input Power Cable9250011 
Accessory Mounting Kit With 12 V Auxiliary Terminal Block9250400Photo not available
Fuse Block for Field Wiring9250401Photo not available
Terminal Block Wired to I/O9250402Photo not available
100 W Heater9250403  
Low-Voltage Close Connector (2-pin female)9250404  
8-Pin Connector for Voltage Inputs (MS5015, Size 22)9250405  
8-Pin Connector for LEA Voltage Inputs (MS26482, Size 12)9250406  
4-Pin Connector for LEA Inputs (MS5015, Size 22)9250407  
2-Pin Male Connector for Incoming Power (MS5015, Size 22)9250408  
3-Pin Male Connector for Incoming Power (MS5015, Size 22)9250409  
SEL-2401 Satellite-Synchronized Clock (24010XXX0) Kit9250411