SEL-351RS Cables and Accessories


Control Cables

Model NumberRecloser Control EndRecloser EndPhotoCable Card/Drawing LinkConfigurator
C52510-Position Socket Contact Circular10-Position Pin Contact CircularCable CardConfigure
C55410-Position Socket Contact Circular10-Position Socket Contact CircularCable CardConfigure

Power Cables

Model NumberRecloser Control EndPower Source EndPhotoCable Card/Drawing LinkConfigurator
C5333-Position Socket Contact Circular#10 Ring Terminals (for J-Box Connection)

Cable Card

Configure
C5793-Position Socket Contact CircularUnterminated (Water-Sealed Breakout Boot)Cable CardConfigure
Use the keys below, located in the 18th and 19th positions of the SEL-351RS Kestrel part number, to identify installed accessories.
Description Key Photo
Cabinet Heater 10 351R_CabinetHeater_Front.jpg
3-Pin Socket for Input Power (MS26482, Size 12) 11 651Rac13_(1).jpg
SEL-2401 Satellite-Synchronized Clock 16 2401_Top-1.jpg
SEL-3031 Serial Radio Transceiver (30310W01XXX) Accessory 18 MKTGREN-161_3031_surface_LF_01.jpg
Accessory Mounting Kit 30 351racc-mtg-kit_(1).jpg

Installed Accessory Packages

These packages are combinations of the installed accessories listed above.
DescriptionKey
Heater and 3-Pin Receptacle for Input Power (MS26482, Size 12)A0
Heater and SEL-2401 Satellite-Synchronized ClockA2
3-Pin Receptacle for Input Power (MS26482, Size 12) and SEL-2401 Satellite-Synchronized ClockA4
3-Pin Receptacle for Incoming Power, Heater, and SEL-2401 Satellite-Synchronized ClockA7
Heater and Accessory Mounting KitC0
3-Pin Receptacle for Incoming AC Power and Accessory Mounting KitC1
Heater, 3-Pin Receptacle for Incoming AC Power and Accessory Mounting KitC2

Bundled Accessories

Shipped in the Box With the SEL-351RS Kestrel, but Not Installed on the Control:
Enter the digit shown in the last position of the part number.
DescriptionKeyPhoto
NoneX

 

Security Sleeve (1-1/2" Diameter)1security_sleeve.jpg
Two Security Sleeves (1-1/2" Diameter)2security_sleeve.jpg
Three Security Sleeves (1-1/2" Diameter)3security_sleeve.jpg
Description Kit Number Photo
Security Sleeve (1-1/2" diameter), 10-Pin Interface Control Cable, and 3-Pin Input Power Cable 9250197  
3-Pin Socket for Input Power (MS26482, Size 12) 9250194   
SEL-2401 Satellite-Synchronized Clock 9250196   
Accessory Mounting Kit 9250215   
16 Ah Replacement Battery (includes C5469) 915900200   
40 Ah Replacement Battery (includes C5469) 915900199