Test introduction text.
Test featured applications text.
Test overview tab text.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
SEL software is digitally signed. To learn how this enables you to verify that SEL software is authentic and intact, visit the Verifying SEL Software Authenticity page.
Product Number | Product Description | US Safety | US HazLoc | US Marine | CAN Safety | CAN HazLoc | EU Safety, EMC, Laser | EU HazLoc | AU/NZ Safety |
---|---|---|---|---|---|---|---|---|---|
SEL-300G | Generator Relay | UL | ABS | UL | CE | RCM | |||
SEL-311C | Transmission Protection System | UL | ABS | UL | CE | RCM | |||
SEL-311L | Line Current Differential Protection and Automation System | UL | ABS | UL | CE | RCM | |||
SEL-351 | Protection System | UL | ABS | UL | CE | RCM | |||
SEL-351A | Protection System | UL | ABS | UL | CE | RCM | |||
SEL-351S | Protection System | UL | ABS | UL | CE | RCM | |||
SEL-352 | Breaker Failure Relay | UL | ABS | UL | CE | RCM | |||
SEL-387 | Current Differential and Overcurrent Relay | UL | ABS | UL | CE | RCM | |||
SEL-387A | Current Differential and Overcurrent Relay | UL | ABS | UL | CE | RCM | |||
SEL-387E | Current Differential and Voltage Relay | UL | ABS | UL | CE | RCM | |||
SEL-387L | Line Current Differential Relay | UL | ABS | UL | CE | RCM | |||
SEL-401 | Protection, Automation, and Control Merging Unit | UL | UL | CE | RCM | ||||
SEL-411L | Line Differential Protection, Automation and Control System | UL | UL | CE | RCM | ||||
SEL-421 | Protection, Automation, and Control System | UL | UL | CE | RCM | ||||
SEL-451 | Protection, Automation, and Bay Control System | UL | UL | CE | RCM | ||||
SEL-487B | Bus Differential and Breaker Failure Relay | UL | UL | CE | RCM | ||||
SEL-487E | Transformer Protection Relay | UL | UL | CE | RCM | ||||
SEL-487V | Capacitor Protection and Control System | UL | UL | CE | RCM | ||||
SEL-T400L | Time-Domain Line Protection | UL | UL | CE | RCM | ||||
SEL-T4287 | Traveling-Wave Test System | UL | UL | CE | RCM | ||||
SEL-501 | Dual Universal Overcurrent Relay | UL | UL | CE | RCM | ||||
SEL-547 | Distributed Generator Interconnection Relay (RU) | UL | CSA | CE | RCM | ||||
SEL-551 | Overcurrent/Reclosing Relay | UL | UL | CE | RCM | ||||
SEL-551C | Overcurrent/Reclosing Relay | UL | UL | CE | RCM | ||||
SEL-587 | Current Differential Relay | UL | UL | CE | RCM | ||||
SEL-587Z | High-Impedance Differential Relay | UL | UL | CE | RCM | ||||
SEL-700G | Generator Protection Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-701 | Motor Protection Relay (cRUus) | UL | UL | ||||||
SEL-710 | Motor Protection Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-710-5 | Motor Protection Relay | UL | UL1 | UL | UL1 | CE | ATEX | RCM | |
SEL-734 | Advanced Metering System | UL | UL1 | ABS | UL | UL1 | CE | RCM | |
SEL-734B | Advanced Monitoring and Control System | UL | UL1 | UL | UL1 | CE | RCM | ||
SEL-734T | Advanced Digital Transducer | UL | UL1 | UL | UL1 | CE | RCM | ||
SEL-735 | Advanced Metering System | UL | UL1 | UL | UL1 | CE | RCM | ||
SEL-749M | Motor Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-751 | Feeder Protection Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-751A | Feeder Protection Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-787 | Transformer Protection Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-849 | Motor Management Relay | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-2032 | Communications Processors (cRUus) | UL | ABS | UL | |||||
SEL-2100 | Logic Processor | UL | ABS | UL | |||||
SEL-2240 | Axion Distributed Control and Integration Platform | UL | ABS | UL | CE | RCM | |||
SEL-2241 | RTAC Module | UL | ABS | UL | CE | RCM | |||
SEL-2242 | Backplane Module | UL | ABS | UL | CE | RCM | |||
SEL-2243 | Power Coupler | UL | ABS | UL | CE | RCM | |||
SEL-2244-2, -3 | Axion System 24 DI or 16 DO Module | UL | ABS | UL | CE | RCM | |||
SEL-2244-5 | Axion System 10 Fast High-Current DO Module | UL | ABS | UL | CE | RCM | |||
SEL-2245-2 | DC Analog Input Module | UL | ABS | UL | CE | RCM | |||
SEL-2245-22 | DC Analog Input Module | UL | UL | CE | RCM | ||||
SEL-2245-3 | DC Analog Output Module | UL | ABS | UL | CE | RCM | |||
SEL-2245-4 | AC Metering Module | UL | ABS | UL | CE | RCM | |||
SEL-2245-42 | AC Protection Module | UL | UL | CE | RCM | ||||
SEL-2245-411 | Standard Current and Low-Voltage (LEA) Monitoring Module | UL | UL | CE | RCM | ||||
SEL-2401 | Standard Current and Low-Voltage (LEA) Monitoring Module | CE | RCM | ||||||
SEL-2407 | Satellite-Synchronized Clock | UL | UL | CE | RCM | ||||
SEL-2411 | Programmable Automation Controller | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-2411P | Pump Automation Controller | UL | UL1 | UL | UL1 | CE | ATEX | RCM | |
SEL-2414 | Transformer Monitor | UL | UL1 | ABS | UL | UL1 | CE | ATEX | RCM |
SEL-2440 | DPAC Discrete Programmable Automation Controller | UL | ABS | UL | UL1 | CE | RCM | ||
SEL-2488 | Satellite-Synchronized Network Clock | UL | UL | CE | RCM | ||||
SEL-2505 | Remote I/O Module | UL | ABS | UL | |||||
SEL-2506 | Rack-Mount Remote I/O Module | UL | UL | ||||||
SEL-2507 | High-Speed Remote I/O Module | UL | UL | ||||||
SEL-2515 | Remote I/O Module | UL | ABS | UL | |||||
SEL-2516 | Rack-Mount Remote I/O Module | UL | ABS | UL | |||||
SEL-2522 | Alarm Panel | UL | UL | ||||||
SEL-2523 | Annunciator Panel | UL | ABS | UL | |||||
SEL-2533 | Annunciator Panel | UL | ABS | UL | |||||
SEL-2595 | Teleprotection Terminal | CE | |||||||
SEL-2600 | Remote RTD Module | UL | UL1 | ABS | UL | UL1 | |||
SEL-2664 | Field Ground Module | UL | UL | CE | RCM | ||||
SEL-2664S | Stator Ground Protection Relay | UL | UL | CE | RCM | ||||
SEL-27252 | Five-Port Ethernet Switch | UL | UL | ||||||
SEL-2730M | Managed Ethernet Switch (cRUus) | UL | ABS | UL | CE | RCM | |||
SEL-2730U | Unmanaged Ethernet Switch (cRUus) | UL | UL | CE | RCM | ||||
SEL-2740S | Software Defined Network Switch | UL | UL | CE | RCM | ||||
SEL-2800 | Fiber-Optic Transceivers | CE | RCM | ||||||
SEL-2810 | Fiber-Optic Transceivers With IRIG-B | CE | RCM | ||||||
SEL-2812 | Fiber-Optic Transceivers With IRIG-B | CE | RCM | ||||||
SEL-2814 | Fiber-Optic Transceivers With Hardware Flow Control | CE | RCM | ||||||
SEL-2829 | Single-Mode Fiber-Optic Transceiver/Modem | CE | RCM | ||||||
SEL-2830 | Single-Mode Fiber-Optic Transceiver/Modem | CE | RCM | ||||||
SEL-2831 | Single-Mode Fiber-Optic Transceiver/Modem | CE | RCM | ||||||
SEL-2894 | Interface Converter | CE | RCM | ||||||
SEL-3025 | Serial Shield - Recognized | UL | UL | ||||||
SEL-3031 | Serial Radio Transceiver | UL | UL | ||||||
SEL-3355 | Rack-Mount Computer | UL | UL | CE | RCM | ||||
SEL-3355-2 | Rack-Mount Computer | UL | UL | CE | RCM | ||||
SEL-3360E | Compact Industrial Computer | UL | UL | CE | RCM | ||||
SEL-3360E-2 | Compact Industrial Computer | UL | UL | CE | RCM | ||||
SEL-3360S | Compact Industrial Computer Standard | UL | UL | CE | RCM | ||||
SEL-3360S-2 | Compact Industrial Computer Standard | UL | UL | CE | RCM | ||||
SEL-3390E4 | Network Adapter Card (cRUus) | UL | UL | CE | RCM | ||||
SEL-3390S8 | Serial Adapter Card (cRUus) | UL | UL | CE | RCM | ||||
SEL-3421 | Motor Relay HMI | UL | UL | CE | RCM | ||||
SEL-3422 | Motor Relay HMI | UL | UL1 | UL | UL1 | CE | RCM | ||
SEL-3505 | Real-Time Automation Controller (RTAC) | UL | UL | CE | RCM | ||||
SEL-3505-3 | Real-Time Automation Controller (RTAC) | UL | UL | CE | RCM | ||||
SEL-3530 | Real-Time Automation Controller (RTAC) | UL | ABS | UL | CE | RCM | |||
SEL-3555,-2 | Real-Time Automation Controller (RTAC) | UL | UL | CE | RCM | ||||
SEL-3610 | Port Server | UL | ABS | UL | CE | RCM | |||
SEL-3620 | Ethernet Security Gateway | UL | ABS | UL | CE | RCM | |||
SEL-3622 | Security Gateway | UL | UL | CE | RCM | ||||
SEL-8001 | ICON 19-Inch Chassis | UL | UL | ||||||
SEL-8002 | ICON 8-Inch Cube Chassis | UL | UL | ||||||
SEL-8011-01 | High Voltage AC Power Supply (cRUus) | UL | UL | ||||||
SEL-8011-02 | High Voltage AC/DC Power Supply (CRUus) | UL | UL | ||||||
SEL-8011-03 | Low Voltage DC Power Supply (cRUus) | UL | UL | ||||||
SEL-8021-01 | Protect Line Module (cRUus) | UL | UL | ||||||
SEL-8030-01 | Server Module (cRUus) | UL | UL | ||||||
SEL-8035-01 | Ethernet Access Module (cRUus) | UL | UL | ||||||
SEL-9192 | Utility Grade USB Modem | UL | UL | ||||||
SEL-9321 | Low-Voltage DC Power Supply (cRUus) | UL | UL | ||||||
SEL-9322 | 15Vdc Power Supply | UL | UL | CE | RCM | ||||
SEL-9330A | High Voltage AC/DC Power Supply (cRUus) | UL | UL | CE | RCM | ||||
SEL-9330C | Low Voltage DC Power Supply (cRUus) | UL | UL | CE | RCM | ||||
SEL-9331A | High-Voltage AC/DC Power Supply (cRUus) | UL | UL | CE | RCM | ||||
SEL-9331B | Low-Voltage DC Power Supply | UL | UL | CE | RCM | ||||
SEL-9502 | Contact Arc Suppressor (cRUus) | UL | UL | ||||||
SEL-9510 | Control Switch Module | UL | UL | ||||||
SEL-9524 | GNSS Antenna | CE | RCM | ||||||
FR12 | Fault Transmitter | CE | RCM | ||||||
FR50 | Receiver System | CE | RCM |