html{display:none} Improve Distribution Feeder Safety and Reliability | Schweitzer Engineering Laboratories

Improve Distribution Feeder Safety and Reliability

Distribution-Tips-hero

Apply communications and proven innovation to speed distribution protection

Clearing faults fast reduces arc-flash hazards, potential for fire, and exposure to downed conductors. Fast fault clearing also reduces equipment damage and improves power quality.

Automatic service restoration improves reliability and continuity of service to critical loads.

Today, there’s no reason to wait to clear a fault.

Implement these tips to make your distribution systems safer, more reliable, and more economical:

Download the Brochure

1

Trip and restore distribution systems at transmission speeds using fiber or radio communications, Mirrored Bits communications, and your SEL relays.

Download the Reference

 

2

Make your system safer by accelerating tripping, using fast bus tripping, getting fast faulted section notifications, and blocking reclosing for safety-related operating conditions—all made possible with the SEL-FT50 and SEL-FR12 Fault Transmitter and Receiver System and Mirrored Bits communications.

Download the Reference

3

Save lives with SEL arc-flash protection. It trips in milliseconds, not cycles or seconds.

Download the Reference

 

4

Speed up phase fault protection by using negative-sequence overcurrent protection. It’s more sensitive too because you can set it below load.

Download the Reference

5

Sensitize your phase overcurrent protection, while maintaining security, with load-encroachment elements.

Download the Reference

 

6

Save lives by detecting high-resistance ground faults and downed conductors with SEL Arc Sense technology.

Download the Reference

7

“Catch” a broken conductor before it hits the ground by using a synchrophasor system.

Download the Reference

 

8

Protect for simultaneous faults in feeders that run in close proximity or share the same poles.

Download the Reference

9

Get faster, safer, and better-coordinated protection when there’s distributed generation by putting directional, distance, and sync-check elements to work.

Download the Reference

 

10

Report problems or “maybe problems” faster to address symptoms before they become faults. For example, use a pickup counter (such as the Arc Sense alternate method). Investigate low-energy traveling-wave events with the line-monitoring feature in the SEL-T400L Time-Domain Line Protection.

Download the Reference

11

Find and fix faults fast with impedance-based and traveling-wave fault locating in SEL relays. Quickly identify and isolate faulted sections of the feeder with the SEL-FLT and SEL-FLR Fault and Load Transmitter and Receiver System. It offers 1% accuracy metering, loss-of-load detection, and faulted circuit indication.

Download the Reference

 

12

Improve and automate fault locating, fault isolation, and service restoration with SEL DNA (Distribution Network Automation).

Download the Reference

13

Increase protection sensitivity, selectiveness, and reliability by installing additional reclosers. For example, one utility uses one recloser for every 300 customers, every 2 to 3 circuit miles, or every 2 MW of load.

Download the Reference

 

14

Improve service continuity by applying single-phase tripping and reclosing in distribution feeders.

Download the Reference

15

Balance feeder loads and optimize sensitive relay settings with advanced metering.

Download the Reference

 

16

Dynamically lower pickups under light load conditions with demand ammeters.

Download the Reference

17

Decrease the risk of fires or other hazards by disabling reclosing and using more sensitive protection during extreme weather conditions. Don’t reclose for faults in a high fire risk area; apply selective reclosing with respect to fault location.

Download the Reference

 

18

Keep workers safe with instantaneous tripping during hot-line tag conditions.

Download the Reference

19

Get event information immediately! The SEL-2240 Axion and SEL-3555 Real-Time Automation Controller (RTAC) allow automated event collection, automated fault location, and disturbance monitoring.

Download the Reference

 

Request a Follow-Up

*Required