Electric transportation is gaining prevalence in the commercial and industrial sectors. To optimize energy usage and minimize interruptions, electric vehicle (EV) charging depots must have reliable power management, control, and monitoring.With over 40 years of experience, SEL is recognized worldwide as an expert in power system protection, control, and communications. Our field-proven devices and solutions reliably protect critical equipment, balance generation and load, and seamlessly integrate utility power, renewables, batteries, and other generation sources. Collaborate with us to build solutions that support resilient operations for your EV charging depots.
Ensure Resilient Power With Advanced Protection and Control Solutions
SEL offers advanced protection and energy management solutions that are scalable and designed to last. We build these solutions on the capabilities of our devices, which operate dependably in challenging industrial conditions, enduring temperature ranges as wide as –40° to +85°C (–40° to +185°F) and exceeding industry standards for harsh operating conditions, such as humidity, corrosion, shock, electric stress, and electromagnetic interference.Explore our key offerings:
- Power management and control solutions that integrate and balance utility power with batteries, renewables, and other distributed energy resources to ensure a reliable, cost-effective source of power. These automated solutions seamlessly shed load and disconnect from and reconnect to the utility source as needed to maintain stability and prevent exceeding load limitations.
- Advanced revenue meters and power quality monitors that gather data on energy consumption to help you optimize power usage and reduce peak demand.
- Protective relays that offer comprehensive protection for switchgear and other critical equipment. Relays are easily installed at the point of common coupling in rugged, custom enclosures built to withstand extreme weather.