ICON
Overview
Overview
Documentation
Documentation
Support
Support
Documentation
Instruction Manual
SEL ICON Integrated Communications Optical Network
Data Sheet
ICON - Dependable Communications for Critical Infrastructure
Flyer
SEL ICON Integrated Communications Optical Network
Application Guides
Applying 87L Over Ethernet With SEL-411L and SEL ICON
Applying the SEL ICON Over an Alcatel-Lucent 9500 Microwave Packet Radio System
Commissioning an ICON Network
Configuring SEL-5052 for Centralized Authentication Using LDAP
Defining Bandwidth and Configuring the SEL ICON for IEC 61850 GOOSE Applications
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
ICON Virtual Synchronous Network (VSN) Over 10/100/1000 Mbps Copper Ethernet
View more
Application Notes
Advantages of Using Ethernet Pipes to Segregate Networks
Fiber-Optic Amplifiers
Integrate the SEL ICON With Legacy SONET Networks Using Mid-Span Meet
Planning Guide for Implementing Role-Based User Accounts on an SEL ICON Network
SEL ICON Cybersecurity
SEL ICON Software Open Port Requirements
SEL ICON System Availability Calculations
View more
Case Studies
SEL ICON Helps CUS Upgrade Its Primary Communications and Relay System
Data Sheets
ICON - Dependable Communications for Critical Infrastructure
Flyers
Example Secure Control System Diagram
ICON Network-Distributed Time Synchronization
ICON VSN for Digital Leased Lines
SEL ICON Integrated Communications Optical Network
Guideform Specifications
SEL ICON Line Module SONET
SEL ICON Line Module SONET
SEL ICON Protected Line Module SONET and Ethernet Transport
SEL ICON Protected Line Module SONET and Ethernet Transport
Instruction Manuals
SEL ICON Integrated Communications Optical Network
Instruction Sheets
SEL ICON Cube DIN-Rail Mounting
SEL ICON Cube Surface Mounting
SEL ICON Dual Cube 19'' Rack Mounting
SEL ICON Midplane Bracket Kit With 23” Rack Mount Extension
SEL ICON Safety Information
SEL ICON Single Cube 19'' Rack Mounting
Miscellaneous
GPS Week Number Rollover Event Notification
SEL ICON VSN Interoperability Test Report
Technical Papers
A Precise Timing Solution for IEC 61850-Compliant Digital Secondary System Applications
Addressing Analog Leased Line Obsolescence by Preserving Protection Channel Performance Over Ethernet
Analysis of In-Service Line Current Differential Protection Circuits: Comparing SONET With Packet-Switched Network Performance
Combining TDM and Ethernet to Improve Network Performance for Mission-Critical Applications
Deterministic Communications for Protection Applications Over Packet-Based Wide-Area Networks
Implementing Security for Critical Infrastructure Wide-Area Networks
Maintaining Precise Time for Power System Applications in the Event of Wide Area Loss of GPS
View more
Back to top