SEL-487B Enhancements Increase Your Bus Protection Security and Simplify External Wiring
Starting February 11, 2008 order the enhanced SEL-487B Bus Differential and Breaker Failure Relay for the standard price.
Independent Bus Check Zone Supervises Up to Six Differential Zones
Configure a check zone on complex bus layouts, encompassing all station terminals (except bus coupler and sectionalizing breakers), independently of disconnect auxiliary contact status.
Innovative Open CT Detection Improves Protection Security
Use the SEL patented open CT detection logic to supervise current differential bus zones, assuring bus zones will not misoperate due to terminals that can’t be properly measured. The logic monitors the CT terminals in every bus zone to detect when a contributing CT has failed. This advanced logic is so fast it will block differential element misoperations that occur under open or shorted CT conditions.
Longer Relay Events for Extended Fault or Switching Conditions
In addition to the existing 15- and 30-cycle event reports, analyze extended fault or switching conditions—and even use the SEL-487B as a station-wide digital fault recorder—with 60- or 120-cycle event reports.
Enhanced Front-Panel HMI
SEL made firmware and hardware enhancements to the SEL-487B front-panel HMI.
Firmware enhancements now include monitoring and control capabilities from the front-panel display.
- Programmable digital and analog display points
- Configurable alarm points
- Pushbutton access to Sequential Events Recorder (SER) and event summaries
- Programmable SER displays
Hardware enhancements include an option to order your SEL-487B Relay equipped with 12 operator pushbuttons and 24 LEDs for an additional $315. The new LEDs are programmable and tricolored.
The SEL-487B is the most secure bus protection relay available. It provides a dynamic bus configuration, independent check zone logic, an advanced CT detection algorithm, and the fastest operating time (7.5 ms) in the industry.
Learn more about the SEL-487B Bus Differential and Breaker Failure Relay
SEL-2431 Voltage Regulator Control
The rugged, die-cast aluminum chassis allows for retrofit in more than 99.9 percent of single-phase voltage regulators in service today. Wiring and hinge mounting kits provide quick and simple installation. With the industry’s only single-board voltage regulator control and no-hassle, ten-year, worldwide warranty, SEL raised the bar on reliability and service.
Key benefits include:
- Reliability, both in product and position indication
- SEL service and support
- Ease of use with configurable pushbuttons, simple settings, and ACSELERATOR® QuickSet™ SEL-5030 Software
- Compatibility with all North American 32-step, single-phase voltage regulators
- Detailed motor current and tap-change reports
- Optional communications ports with EIA-232, EIA-485, V-System®, and ST® connector fiber-optic interfaces.
Learn more about the new
SEL-2431 Voltage Regulator Control
|