html{display:none} Product Feature Comparisons | Schweitzer Engineering Laboratories

Product Feature Comparisons

TitleProducts IncludedWebpage
Annunciation and Notification Features2522, 2523, 2533, 2506, 2516, 2595Webpage
Automation Controllers Features 3530, 3530-4, 3505, 3505-3, 2240, 3555, 3560E, 3560S Webpage
Breaker Failure and Capacitor Bank Protection Features352, 451, 487B, 487VWebpage
Bus Protection Features387, 487B, 487E, 587Z, 787ZWebpage
Distribution Control Features351RS Kestrel, 651R, 651RA, 734B Webpage
Distribution Feeder Protection Features451, 351, 351A, 351S, 851, 751, 751A, 501/501-2, 551/551CWebpage
Generator Protection Features400G, 300G, 700G, 700GT, 700GW, 547Webpage
Remote I/O Features2240, 2411, 2440, 2505, 2506, 2507, 2515, 2516, 2595, 2600Webpage
Metering Features735Webpage
Motor Protection Features700BT, 710/710-5, 749M, 701, 849Webpage
Precise Time Features2401, 2407, 3400, 3401, ICON, 2488Webpage
SEL-551/SEL-551C and SEL-851 Comparison551, 551C, 851Webpage
SEL-710 and SEL-710-5 Features710, 710-5Webpage
SEL-734 and SEL-735 Features734, 734P, 735Webpage
SEL-751 and SEL-751A Features751, 751AWebpage
SEL-787 and SEL-787-2/-3/-4 Features787, 787-2/-3/-4Webpage
Transceivers and Adapters Features2800, 2810, 2812, 9220, 2814, 2815, 2820, 2824, 2829, 2830, 2831, 2894, 3094, 2126Webpage
Transformer Protection and Monitoring Features487E, 387E, 387, 387A, 787, 787-2/-3/-4, 587, 2414Webpage
Transmission and Subtransmission FeaturesT401L, 411L, 421, 311C, 311L, 387L, T400LWebpage
WAN and LAN Network FeaturesICON, 3620, 3622, 3610, 2725, 2730M, 2740S, 2741, 2742S, 2890Webpage
Wireless Communications Features3031, 3060, 3061Webpage

Literature

Documents sorted by newest first.

Literature

Publications

Drawings