|
|
Products for Protection, Monitoring, Control,
Automation, and Metering
|
Product Selection List
Product Search
 |
Secure Communications
SEL is a leader in securing communications from attackers, for the serial ports on our own products, and with a "bump-in-the-wire" solution for nearly any serial data communications link, including SCADA and engineering access applications.
|
|
Transmission
Protection
Transmission
products feature comparison chart
SEL revolutionized the protection industry by building the first microprocessor-based
protective relays. These relays integrated, economized, and simplified
the art of transmission line protection while introducing two powerful
tools: fault locating and event reporting.
|
|
Distribution Protection
Distribution
products feature comparison chart 
Optimized management of distribution feeder performance is critical for
the economical delivery of reliable electric power to connected customer
loads. Choose from a variety of SEL distribution feeder relays to best
meet your application needs.
|
|
Transformer, Bus,
Breaker, and Capacitor Protection
Transformer, | bus, | breaker,
and capacitor relay feature comparison charts 
Substation apparatus are valuable assets in power delivery systems. Select
the SEL relay model that best suits the system application requirements
for protection of transformers, buses, circuit breakers, and shunt capacitor
banks.
|
|
Generator and Motor Protection
Generator
and motor feature comparison chart 
Protecting a generator or motor from electrical or mechanical damage
is only one of many important functions required for today's rotating
machinery. Measuring and reporting system conditions such as off-nominal-frequency
operation for generators, or motor starting trends for critical motors
can be as important as the protection itself. SEL provides a variety
of advanced motor and generator protection systems.
|
|
Revenue
and Power Quality Metering
Meter Features
The SEL-734 Revenue Metering System brings our focus on quality, reliability,
innovation, and service to the metering industry. The SEL-734 is a transformer-rated,
4-quadrant, 0.2 Accuracy Class meter for substation, generation, and industrial
metering.
The SEL-734 also includes communications capabilities that
reduce wiring and maintenance, flexible automation capabilities for optimal
equipment control, and a suite of power quality metering and control
features.
|
|
Industrial Power
Controller and I/O Module Features 
SEL is excited about bringing the advantages of secure, sensitive, reliable
protective relays to the industrial power market with products and services
for motor, generator, transformer, and feeder protection, control, and
monitoring, plus integrated communications!
Visit
SELIndustrial.com
|
|
Integration and Automation
Information processors feature comparison chart 
Easily connect SEL Communications Processors to SEL relays and a variety of other manufacturers’ devices including SCADA or DCS systems. Expand applications using plug-in protocol processor cards for the SEL-2032 and SEL-2030, EIA-232/485 protocol converters, Logic Processors, and Remote I/O Modules. Convert protocols with SEL-3301 Protocol Gateway. Include System Computing Platform in a custom integration/automation solution.
|
|
SEL
Rugged Computing Products
Computing products feature comparison chart 
SEL rugged computing products are designed and tested to the same IEEE
and IEC standards that apply to protective relays and substation communications
equipment: to withstand vibration, electrical surges, fast transients,
and extreme temperatures. With no fans or other moving parts and the SEL
worldwide, ten-year product warranty, these products employ the most reliable,
robust technology available for demanding applications.
|
 |
Precise Timing
Clock Features 
The role of substation time keeping has grown from basic sequence-of-event and fault recorder time referencing to mission-critical roles such as synchrophasor measurement and detailed event analysis. These new applications require that precise timing equipment meet the same environmental standards and be as reliable as the protective relays with which they associate.
|
|
Fiber-Optic
Communications
Fiber-optic communications
feature comparison chart 
Apply low-cost point-to-point fiber-optic communications hardware using
fiber-optic transceivers/modems and optical cables
|
|
SEL Software Solutions
SEL software solutions provide the tools you need to most efficiently
communicate, set, manage, and analyze your SEL relays. Use SEL software
solutions to create and edit relay settings, communicate with SEL Communications
Processors, develop and analyze protection characteristics for induction
motors, and much more.
|
|
Software Downloads
SEL software applications provide a graphical user interface for setting,
managing, and analyzing your SEL protective relays. Download demonstration
versions of a variety of these applications. Freeware applications are
also available!
|
|
Testing
SEL provides equipment, software, and services to help you test and commission
products and systems. SEL also provides model
power system testing services.
|
|
SEL Accessories
Completing a substation or a control house requires more than relays.
SEL provides contact arc suppressors, linear power supplies, displays,
UPSs, selector switches, panel-mount hardware, bezels, dust covers, cables,
and other accessories essential for a successful power system project.
|
|

2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990
|
|